您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
歡迎
CAD模型
幫助
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
歡迎
CAD模型
幫助
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
可提供的產品目錄語言:
Deutsch
English
English
Turcon® Varilip® PDR Type C - Rotary Seals from Turcon® material
Trelleborg
Industrial Sealing Systems
Rotary Seals
Turcon® Varilip® PDR
Type C
Powered by
CAD模型選擇
{trelleborg_sealing_solutions/industrial_sealing_systems/rotationsdichtungen/turcon_varilip_pdr/typ_c/turcon_varilip_pdr_typ_c_asmtab.prj},{NB=TJC4A0360-T251 (0)},{IDNR=},{D1=36},{D2=62},{B=7},{B1=7.3},{D4=40},{D5=39.6},{NUT=0},{LD=A},{MC=T25},{WG=Edelstahl AISI 304},{DX1=0360},{BH=4},{PPATH=turcon_varilip_pdr_typ_c_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
生成CAD模型
生成PDF資料表
F
P
1
2
3
4
5
6
7
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNO
Part No.
ⁿ/ₐ
D1
Shaft diameter h11
[mm]
D2
Bore diameter H8
[mm]
B
Ring width
[mm]
B1
Groove width min.
[mm]
D4
Hole diameter max.
[mm]
D5
Bore diameter min.
[mm]
DRUCK
Pressure in MPa
ⁿ/ₐ
WG
Case Material
ⁿ/ₐ
TJC1A0060-T251
TJC1A0060
6
16
7
7.3
10
9.6
2 MPa
Stainless steel AISI 304
TJC2A0060-T251
TJC2A0060
6
22
7
7.3
10
9.6
2 MPa
Stainless steel AISI 304
TJC1A0070-T251
TJC1A0070
7
22
7
7.3
11
10.6
2 MPa
Stainless steel AISI 304
TJC1A0080-T251
TJC1A0080
8
22
7
7.3
12
11.6
2 MPa
Stainless steel AISI 304
TJC2A0080-T251
TJC2A0080
8
24
7
7.3
12
11.6
2 MPa
Stainless steel AISI 304
TJC1A0090-T251
TJC1A0090
9
22
7
7.3
13
12.6
2 MPa
Stainless steel AISI 304
TJC2A0090-T251
TJC2A0090
9
24
7
7.3
13
12.6
2 MPa
Stainless steel AISI 304
TJC3A0090-T251
TJC3A0090
9
26
7
7.3
13
12.6
2 MPa
Stainless steel AISI 304
TJC1A0100-T251
TJC1A0100
10
22
7
7.3
14
13.6
2 MPa
Stainless steel AISI 304
TJC2A0100-T251
TJC2A0100
10
24
7
7.3
14
13.6
2 MPa
Stainless steel AISI 304
TJC3A0100-T251
TJC3A0100
10
25
7
7.3
14
13.6
2 MPa
Stainless steel AISI 304
TJC4A0100-T251
TJC4A0100
10
26
7
7.3
14
13.6
2 MPa
Stainless steel AISI 304
TJC1A0110-T251
TJC1A0110
11
22
7
7.3
15
14.6
2 MPa
Stainless steel AISI 304
TJC2A0110-T251
TJC2A0110
11
26
7
7.3
15
14.6
2 MPa
Stainless steel AISI 304
TJC1A0120-T251
TJC1A0120
12
22
7
7.3
16
15.6
2 MPa
Stainless steel AISI 304
TJC2A0120-T251
TJC2A0120
12
24
7
7.3
16
15.6
2 MPa
Stainless steel AISI 304
TJC3A0120-T251
TJC3A0120
12
25
7
7.3
16
15.6
2 MPa
Stainless steel AISI 304
TJC4A0120-T251
TJC4A0120
12
28
7
7.3
16
15.6
2 MPa
Stainless steel AISI 304
TJC5A0120-T251
TJC5A0120
12
30
7
7.3
16
15.6
2 MPa
Stainless steel AISI 304
TJC1A0140-T251
TJC1A0140
14
24
7
7.3
18
17.6
2 MPa
Stainless steel AISI 304
TJC2A0140-T251
TJC2A0140
14
28
7
7.3
18
17.6
2 MPa
Stainless steel AISI 304
TJC3A0140-T251
TJC3A0140
14
30
7
7.3
18
17.6
2 MPa
Stainless steel AISI 304
TJC4A0140-T251
TJC4A0140
14
35
7
7.3
18
17.6
2 MPa
Stainless steel AISI 304
TJC1A0150-T251
TJC1A0150
15
26
7
7.3
19
18.6
2 MPa
Stainless steel AISI 304
TJC2A0150-T251
TJC2A0150
15
30
7
7.3
19
18.6
2 MPa
Stainless steel AISI 304
F
P
1
2
3
4
5
6
7
N
E
Rows Per Page
25
50
75
100
Previews
3D
尺寸
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處