您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
歡迎
CAD模型
幫助
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
歡迎
CAD模型
幫助
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
可提供的產品目錄語言:
Deutsch
English
English
Seal-Scraper Type ARAN - Seal-Scraper Type ARAN from Polyurethan material
Trelleborg
Industrial Sealing Systems
Pneumatic Seals
Seal Scraper
Type ARAN
Powered by
CAD模型選擇
{trelleborg_sealing_solutions/industrial_sealing_systems/dichtsysteme_pneumatik/abstreifer/aran/seal_scarper_type_aran_ass_tab.prj},{NB=ARAN00220-WU9E1 (0)},{PARTNO=ARAN00220},{D=22.0},{DD=32.0},{D1=34.5},{L1=14.0},{L=9.4},{BB=2.8},{R=1.4},{A=2.0},{N=7.5},{F=2.0},{B=11.2},{NUT=0},{MC=Polyurethan, 90 Shore A},{PPATH=seal_scarper_type_aran_tpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
生成CAD模型
生成PDF資料表
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
PARTNO
Part No.
ⁿ/ₐ
D
Rod diameter
[mm]
DD
[mm]
D1
[mm]
L1
[mm]
L
[mm]
BB
[mm]
R
[mm]
A
[mm]
N
[mm]
F
[mm]
B
Ring width
[mm]
MC
Seal-Scarper Material
ⁿ/ₐ
ARAN00120-WU9E1
ARAN00120
12.0
20.0
22.0
13.0
8.8
2.2
1.1
1.8
4.0
1.5
10.7
Polyurethan, 90 Shore A
ARAN10120-WU9E1
ARAN10120
12.0
22.0
24.0
13.0
8.8
2.2
1.1
1.8
4.0
1.5
10.7
Polyurethan, 90 Shore A
ARAN00160-WU9E1
ARAN00160
16.0
26.0
28.0
13.0
8.8
2.2
1.1
1.8
5.0
1.5
10.7
Polyurethan, 90 Shore A
ARAN00180-WU9E1
ARAN00180
18.0
26.0
28.0
13.0
8.8
2.2
1.1
1.8
5.0
1.5
10.7
Polyurethan, 90 Shore A
ARAN10180-WU9E1
ARAN10180
18.0
28.0
30.0
13.0
8.8
2.2
1.1
1.8
5.0
1.5
10.7
Polyurethan, 90 Shore A
ARAN00200-WU9E1
ARAN00200
20.0
30.0
32.0
13.0
8.8
2.2
1.1
1.8
5.0
1.5
10.7
Polyurethan, 90 Shore A
ARAN00220-WU9E1
ARAN00220
22.0
32.0
34.5
14.0
9.4
2.8
1.4
2.0
7.5
2.0
11.2
Polyurethan, 90 Shore A
ARAN00250-WU9E1
ARAN00250
25.0
35.0
37.5
14.0
9.4
2.8
1.4
2.0
7.5
2.0
11.2
Polyurethan, 90 Shore A
ARAN00300-WU9E1
ARAN00300
30.0
40.0
42.5
14.0
9.4
2.8
1.4
2.0
7.5
2.0
11.2
Polyurethan, 90 Shore A
ARAN00320-WU9E1
ARAN00320
32.0
42.0
44.5
14.0
9.4
2.8
1.4
2.0
7.5
2.0
11.2
Polyurethan, 90 Shore A
ARAN00400-WU9E1
ARAN00400
40.0
50.0
52.5
14.0
9.4
2.8
1.4
2.0
7.5
2.0
11.2
Polyurethan, 90 Shore A
ARAN00450-WU9E1
ARAN00450
45.0
55.0
58.2
15.0
10.4
3.6
1.8
2.5
10.0
2.0
12.2
Polyurethan, 90 Shore A
ARAN00500-WU9E1
ARAN00500
50.0
60.0
63.2
15.0
10.4
3.6
1.8
2.5
10.0
2.0
12.2
Polyurethan, 90 Shore A
ARAN00630-WU9E1
ARAN00630
63.0
75.0
78.2
16.0
11.4
3.6
1.8
2.5
10.0
2.0
13.0
Polyurethan, 90 Shore A
Previews
3D
尺寸
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處