您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
歡迎
CAD模型
幫助
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
歡迎
CAD模型
幫助
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
可提供的產品目錄語言:
Deutsch
English
English
Turcon® Excluder® F - Rubber Energised Double-acting Scraper from Turcon® and Zurcon® materials
Trelleborg
Industrial Sealing Systems
Fluid Sealing Systems
Scraper
Turcon® Excluder® F
Powered by
CAD模型選擇
{trelleborg_sealing_solutions/industrial_sealing_systems/fluid-dichtsysteme/abstreifer/turcon_excluder_f/turcon_excluder_f_asmtab.prj},{NB=WEF301405-M12N (0)},{IDNR=},{SNO=3},{DN=140.5},{D3=156.5},{L3=11.5},{D4=142.5},{R1=2.0},{A=5},{NUT=0},{MC=M12},{OM=N},{ORG=145.42 x 5.33},{PPATH=turcon_excluder_f_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
生成CAD模型
生成PDF資料表
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNO
Part No.
ⁿ/ₐ
DN
Rod Diameter f8/h9
[mm]
D3
Groove Diameter H9
[mm]
L3
Groove width +0.2/-0
[mm]
D4
Bore Diameter H11
[mm]
R1
Radius max.
[mm]
A
Step width min.
[mm]
AUS
Type
ⁿ/ₐ
WEF000190-M12N
WEF000190
19.0
26.6
4.2
20.0
0.4
3
Recommended Range
WEF000200-M12N
WEF000200
20.0
27.6
4.2
21.0
0.4
3
Recommended Range
WEF000220-M12N
WEF000220
22.0
29.6
4.2
23.0
0.4
3
Recommended Range
WEF000250-M12N
WEF000250
25.0
32.6
4.2
26.0
0.4
3
Recommended Range
WEF000280-M12N
WEF000280
28.0
35.6
4.2
29.0
0.4
3
Recommended Range
WEF000300-M12N
WEF000300
30.0
37.6
4.2
31.0
0.4
3
Recommended Range
WEF000320-M12N
WEF000320
32.0
39.6
4.2
33.0
0.4
3
Recommended Range
WEF000350-M12N
WEF000350
35.0
42.6
4.2
36.0
0.4
3
Recommended Range
WEF000360-M12N
WEF000360
36.0
43.6
4.2
37.0
0.4
3
Recommended Range
WEF100400-M12N
WEF100400
40.0
48.8
6.3
41.5
0.8
3
Recommended Range
WEF100420-M12N
WEF100420
42.0
50.8
6.3
43.5
0.8
3
Recommended Range
WEF100450-M12N
WEF100450
45.0
53.8
6.3
46.5
0.8
3
Recommended Range
WEF100480-M12N
WEF100480
48.0
56.8
6.3
49.5
1.0
3
Recommended Range
WEF100500-M12N
WEF100500
50.0
58.8
6.3
51.5
0.8
3
Recommended Range
WEF100520-M12N
WEF100520
52.0
60.8
6.3
53.5
1.0
3
Recommended Range
WEF100550-M12N
WEF100550
55.0
63.8
6.3
56.5
0.8
3
Recommended Range
WEF100560-M12N
WEF100560
56.0
64.8
6.3
57.5
0.8
3
Recommended Range
WEF000600-M12N
WEF000600
60.0
67.6
4.2
61.0
0.4
3
Extended Range
WEF100600-M12N
WEF100600
60.0
68.8
6.3
61.5
0.8
3
Recommended Range
WEF100630-M12N
WEF100630
63.0
71.8
6.3
64.5
0.8
3
Recommended Range
WEF100650-M12N
WEF100650
65.0
73.8
6.3
66.5
0.8
3
Recommended Range
WEF100700-M12N
WEF100700
70.0
78.8
6.3
71.5
1.0
3
Extended Range
WEF200700-M12N
WEF200700
70.0
82.8
6.3
72.0
1.0
4
Recommended Range
WEF200750-M12N
WEF200750
75.0
87.2
8.1
77.0
1.0
4
Recommended Range
WEF100800-M12N
WEF100800
80.0
88.8
6.3
81.5
1.0
3
Extended Range
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Previews
3D
尺寸
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處